Gripper for food packaging

Challenge

A customer was looking for a special gripper that can insert food packaging (cream cheese) into different layers in a box.

Solution

The gripper was equipped with long gripper fingers made of stainless steel. The gripper also features an XY compensation unit to compensate for position tolerances, wide-ranging pivoting drives to pivot the packaging individually and an active hold-down device to secure the packaging position.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force990 [N]
Gripping conceptFORM
Gripping safety deviceFED
Max. stroke20 [mm]
IP classIP40
System weight90 [kg]
Max. workpiece weight0.10 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message