ZUB109831
![](/fileadmin/_processed_/c/8/csm_SOM_BIL_ART_ZUB109833__SALL__AIN__V1_994fe15b5b.png)
Piston position sensing
Series ZUB
Technical Data
Design | Piston position sensing |
Weight | 0.03 [kg] |
Protection to IEC 60529 | IP67 |
Connection type | Cable/Connector |
Fixing thread | M8 |
Nr. of wires x diameter | 4x0,08 [mm²] |
Installation size | XYR1000-ZUB |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 12 [V DC] |
Operating temperature max. | +75 [°C] |
Operating temperature min. | -20 [°C] |
Continuous current | ≤100 [mA] |
Installation type | Cable outlet radial |
Power-up pulse protection | Yes |
Electrical version | DC 4-wire |
Housing Material | Plastics |
Hysteresis typ. | 0.795 [mT] |
Cable length | 0.3 [m] |
Short-circuit-proof | Yes |
PWIS-free | Yes |
Compatible with installation size | XYR1080-B |
REACH compliant | Yes |
Reproducibility | ≤0,1 [mT] |
RoHS compliant | Yes |
Switching output | PNP |
Switching frequency | 7000 [Hz] |
Switching function | Normally open (NO) |
Programmable switching points | 2 |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Voltage drop | ≤2,2 [V] |
Current consumption | ≤15 [mA] |
Protected against polarity reversal | Yes |
Cable sheath material | PUR |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup%2Fhandhabungstechnik%2Fkatalogzubehoer%2Fall%2Fzub%5Fxyr1000%5Fb%5Fasmtab%2Eprj&varset=%7BSERIE%3DZUB109831%7D&encoding=%25 |
Certification | CE |
Cylinder design | C-slot |
Bending radius when using a drag chain, min. | 5xØ |
Bending radius for fixed routing, min. | 3xØ |
Connection | Cable with connector |
Detection zone | 0 ... 20 [mm] |