SPZ138BE16-B
![](/fileadmin/_processed_/1/6/csm_ZIM_BIL_ART_SPN-EINZUGSBOLZEN__SALL__AIN__V2_6b9cb25def.png)
Retention bolt
Series
Technical Data
Design | Retention bolt |
Weight | 0.12 [kg] |
Thread | M16 |
Thread Mx | M12 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 22 [mm] |
Material | Stainless steel |
Design | Retention bolt |
Weight | 0.12 [kg] |
Thread | M16 |
Thread Mx | M12 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 22 [mm] |
Material | Stainless steel |