PUBL55-7
![](/fileadmin/_processed_/3/4/csm_SOM_BIL_ART_PUBL55-7__SALL__AIN__V1_ba6cfa27eb.png)
Distance plate
Series
Technical Data
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 197 [mm] |
B2 | 98.5 [mm] |
B3 | 35 [mm] |
B4 | 47.5 [mm] |
Design | Adapter plate |
Installation Size | PUBL55 |
G1 | 14.5 |
Weight | 0.87 [kg] |
T | 7 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download