PUB45-2
![](/fileadmin/_processed_/f/1/csm_SOM_BIL_ART_PUB45-2__SALL__AIN__V1_a09a5c71f3.png)
Distance plate
Series
Technical Data
Weight | 0.19 [kg] |
A | 120 [mm] |
A1 | 100 [mm] |
A2 | 26 [mm] |
B1 | 109 [mm] |
B2 | 545 [mm] |
B3 | 30 [mm] |
B4 | 40 [mm] |
Design | Distance plate |
G1 | 12.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 2 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_ubps.prj&varset={BESTELLNUM=PUB45-2},{ARTIKEL=PUB45-2} |
Downloads
Download CAD data
Download