PUB45-18
![](/fileadmin/_processed_/3/1/csm_SOM_BIL_ART_PUB45-18__SALL__AIN__V1_97869bb8cc.png)
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 100 [mm] |
A2 | 26 [mm] |
B1 | 109 [mm] |
B2 | 54.5 [mm] |
B3 | 30 [mm] |
B4 | 40 [mm] |
Design | Adapter plate |
Installation Size | PUB45 |
G1 | 12.5 |
Weight | 0.94 [kg] |
T | 18 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download