PUB35-2
![](/fileadmin/_processed_/2/4/csm_SOM_BIL_ART_PUB35-2__SALL__AIN__V1_21a333cd88.png)
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 82 [mm] |
A2 | 24 [mm] |
B1 | 109 [mm] |
B2 | 54.5 [mm] |
B3 | 26 [mm] |
B4 | 31 [mm] |
Design | Adapter plate |
Installation Size | PUB35 |
G1 | 10.5 |
Weight | 0.16 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download