PUB25-5-5
![](/fileadmin/_processed_/2/a/csm_SOM_BIL_ART_PUB25-5-5__SALL__AIN__V1_cd39d0e673.png)
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 57 [mm] |
A2 | 20 [mm] |
B1 | 99 [mm] |
B2 | 49.5 [mm] |
B3 | 20 [mm] |
B4 | 22.5 [mm] |
Design | Adapter plate |
Installation Size | PUB25 |
G1 | 8.5 |
Weight | 0.28 [kg] |
T | 5.5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download