PUB25-3
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 57 [mm] |
A2 | 20 [mm] |
B1 | 99 [mm] |
B2 | 49.5 [mm] |
B3 | 20 [mm] |
B4 | 22.5 [mm] |
Design | Distance plate |
G1 | 8.5 |
Weight | 0.15 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download