PMK85-8
![](/fileadmin/_processed_/2/9/csm_SOM_BIL_ART_PMK85-8__SALL__AIN__V1_f38ed828dc.png)
Distance plate
Series
Technical Data
A | 160 [mm] |
A1 | 30 [mm] |
B1 | 49 [mm] |
B2 | 30 [mm] |
B3 | 9.5 [mm] |
Design | Adapter plate |
Installation Size | PMK85 |
Weight | 0.47 [kg] |
T | 8 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download