PMK55-17
Distance plate
Series
Technical Data
A | 128 [mm] |
A1 | 30 [mm] |
B1 | 49 [mm] |
B2 | 30 [mm] |
B3 | 9.5 [mm] |
Design | Adapter plate |
Installation Size | PMK55 |
Weight | 0.79 [kg] |
T | 17 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download