PMK55-12
![](/fileadmin/_processed_/3/6/csm_SOM_BIL_ART_PMK55-12__SALL__AIN__V1_9d27754e82.png)
Distance plate
Series
Technical Data
A | 128 [mm] |
A1 | 30 [mm] |
B1 | 49 [mm] |
B2 | 30 [mm] |
B3 | 9.5 [mm] |
Design | Adapter plate |
Installation Size | PMK55 |
Weight | 0.46 [kg] |
T | 12 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download