PMK45-18
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B1 | 49 [mm] |
B2 | 26 [mm] |
B3 | 11.5 [mm] |
Design | Adapter plate |
Installation Size | PMK45 |
Weight | 0.78 [kg] |
T | 18 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download