PMK45-12
![](/fileadmin/_processed_/7/1/csm_SOM_BIL_ART_PMK45-12__SALL__AIN__V1_121ae40450.png)
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B1 | 49 [mm] |
B2 | 26 [mm] |
B3 | 11.5 [mm] |
Design | Adapter plate |
Installation Size | PMK45 |
Weight | 0.52 [kg] |
T | 12 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download