PMK35-8
![](/fileadmin/_processed_/b/e/csm_SOM_BIL_ART_PMK35-8__SALL__AIN__V1_393a804f2f.png)
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 24 [mm] |
B1 | 39 [mm] |
B2 | 24 [mm] |
B3 | 7.5 [mm] |
Design | Adapter plate |
Installation Size | PMK35 |
Weight | 0.23 [kg] |
T | 8 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download