PMK35-11
![](/fileadmin/_processed_/9/a/csm_SOM_BIL_ART_PMK35-11__SALL__AIN__V1_96ad0568d6.png)
Distance plate
Series
Technical Data
Weight | 0.32 [kg] |
A | 100 [mm] |
A1 | 24 [mm] |
B1 | 39 [mm] |
B2 | 24 [mm] |
B3 | 7.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 11 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK35-11},{ARTIKEL=PMK35-11} |
Downloads
Download CAD data
Download