PMK30-2
![](/fileadmin/_processed_/3/8/csm_SOM_BIL_ART_PMK30-2__SALL__AIN__V1_42fcfe8fb5.png)
Distance plate
Series
Technical Data
A | 90 [mm] |
A1 | 22 [mm] |
B1 | 39 [mm] |
B2 | 22 [mm] |
B3 | 8.5 [mm] |
Design | Adapter plate |
Installation Size | PMK30 |
Weight | 0.052 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download