PMK25-9
![](/fileadmin/_processed_/b/b/csm_SOM_BIL_ART_PMK25-9__SALL__AIN__V1_f2b6a14fcd.png)
Distance plate
Series
Technical Data
A | 75 [mm] |
A1 | 20 [mm] |
B1 | 35 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Adapter plate |
Installation Size | PMK25 |
Weight | 0.18 [kg] |
T | 9 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download