PMK25-4/01
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 20 [mm] |
B1 | 39 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Distance plate |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download
A | 70 [mm] |
A1 | 20 [mm] |
B1 | 39 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Distance plate |
T | 4 [mm] |
Availability | Standard |