PMK25-1
![](/fileadmin/_processed_/3/5/csm_SOM_BIL_ART_PMK25-1__SALL__AIN__V1_d3b669420f.png)
Distance plate
Series
Technical Data
Weight | 0.02 [kg] |
A | 75 [mm] |
A1 | 20 [mm] |
B1 | 35 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 1 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download