PMK20-2-A
![](/fileadmin/_processed_/d/3/csm_SOM_BIL_ART_PMK20-2-A__SALL__AIN__V1_0d4860a711.png)
Distance plate
Series
Technical Data
A | 66 [mm] |
A1 | 20 [mm] |
B1 | 30 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Adapter plate |
Installation Size | PMK20 |
Weight | 0.029 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download