PMK20-1
![](/fileadmin/_processed_/2/e/csm_SOM_BIL_ART_PMK20-1__SALL__AIN__V1_b8e2807de6.png)
Distance plate
Series
Technical Data
A | 66 [mm] |
A1 | 20 [mm] |
B1 | 30 [mm] |
B2 | 20 [mm] |
B3 | 5 [mm] |
Design | Adapter plate |
Installation Size | PMK20 |
Weight | 0.015 [kg] |
T | 1 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download