PMK15-6
![](/fileadmin/_processed_/e/3/csm_SOM_BIL_ART_PMK15-6__SALL__AIN__V1_fc59ee6496.png)
Distance plate
Series
Technical Data
Weight | 0.098 [kg] |
A | 55 [mm] |
A1 | 15 [mm] |
B1 | 39 [mm] |
B2 | 15 [mm] |
B3 | 15.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 6 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK15-6},{ARTIKEL=PMK15-6} |
Downloads
Download CAD data
Download