PMK15-2
![](/fileadmin/_processed_/d/8/csm_SOM_BIL_ART_PMK15-2__SALL__AIN__V1_0f52b78f23.png)
Distance plate
Series
Technical Data
A | 55 [mm] |
A1 | 15 [mm] |
B1 | 39 [mm] |
B2 | 15 [mm] |
B3 | 15.5 [mm] |
Design | Adapter plate |
Installation Size | PMK15 |
Weight | 0.033 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download