PMB55-3
![](/fileadmin/_processed_/5/7/csm_SOM_BIL_ART_PMB55-3__SALL__AIN__V1_7d3adfaba5.png)
Distance plate
Series
Technical Data
Weight | 0.2 [kg] |
A | 140 [mm] |
A1 | 38 [mm] |
B2 | 62 [mm] |
B3 | 12 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mbps.prj&varset={BESTELLNUM=PMB55-3},{ARTIKEL=PMB55-3} |
Downloads
Download CAD data
Download