PMB55-14
![](/fileadmin/_processed_/f/7/csm_SOM_BIL_ART_PMB55-14__SALL__AIN__V1_b540f3a0d1.png)
Distance plate
Series
Technical Data
A | 140 [mm] |
A1 | 38 [mm] |
B2 | 62 [mm] |
B3 | 12 [mm] |
Design | Adapter plate |
Installation Size | PMB55 |
G1 | 10.5 |
Weight | 0.47 [kg] |
T | 14 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download