PMB45-8
![](/fileadmin/_processed_/4/8/csm_SOM_BIL_ART_PMB45-8__SALL__AIN__V1_723594d136.png)
Distance plate
Series
Technical Data
Weight | 0.45 [kg] |
A | 120 [mm] |
A1 | 26 [mm] |
B2 | 49 [mm] |
B3 | 24.5 [mm] |
Design | Distance plate |
G1 | 10.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 8 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mbps.prj&varset={BESTELLNUM=PMB45-8},{ARTIKEL=PMB45-8} |
Downloads
Download CAD data
Download