PMB45-18
![](/fileadmin/_processed_/7/c/csm_SOM_BIL_ART_PMB45-18__SALL__AIN__V1_75eecc0376.png)
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B2 | 49 [mm] |
B3 | 24.5 [mm] |
Design | Adapter plate |
Installation Size | PMB45 |
G1 | 10.5 |
Weight | 0.46 [kg] |
T | 18 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download