PMB45-13
![](/fileadmin/_processed_/c/e/csm_SOM_BIL_ART_PMB45-13__SALL__AIN__V1_f6fff6ed20.png)
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B2 | 49 [mm] |
B3 | 24.5 [mm] |
Design | Distance plate |
G1 | 10.5 |
Weight | 0.58 [kg] |
T | 13 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download