PMB45-10
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B2 | 49 [mm] |
B3 | 24.5 [mm] |
Design | Adapter plate |
Installation Size | PMB45 |
G1 | 10.5 |
Weight | 0.45 [kg] |
T | 10 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download