PMB35-11
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 24 [mm] |
B2 | 46 [mm] |
B3 | 24.5 [mm] |
Design | Adapter plate |
Installation Size | PMB35 |
G1 | 8.5 |
Weight | 0.25 [kg] |
T | 11 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download