PMB25-5
![](/fileadmin/_processed_/2/0/csm_SOM_BIL_ART_PMB25-5__SALL__AIN__V1_15ea182da9.png)
Distance plate
Series
Technical Data
A | 75 [mm] |
A1 | 20 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Adapter plate |
Installation Size | PMB25 |
G1 | 6.5 |
Weight | 0.13 [kg] |
T | 5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download