PMB25-2
![](/fileadmin/_processed_/2/4/csm_SOM_BIL_ART_PMB25-2__SALL__AIN__V1_515d4c7d6e.png)
Distance plate
Series
Technical Data
Weight | 0.051 [kg] |
A | 75 [mm] |
A1 | 20 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Distance plate |
G1 | 6.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download