PMB20-4
![](/fileadmin/_processed_/5/b/csm_SOM_BIL_ART_PMB20-4__SALL__AIN__V1_5d4479170f.png)
Distance plate
Series
Technical Data
Weight | 0.089 [kg] |
A | 66 [mm] |
A1 | 20 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Distance plate |
G1 | 6.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 4 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mbps.prj&varset={BESTELLNUM=PMB20-4},{ARTIKEL=PMB20-4} |
Downloads
Download CAD data
Download