PMB20-2
![](/fileadmin/_processed_/4/1/csm_SOM_BIL_ART_PMB20-2__SALL__AIN__V1_cc5dce5937.png)
Distance plate
Series
Technical Data
A | 66 [mm] |
A1 | 20 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Adapter plate |
Installation Size | PMB20 |
G1 | 6.5 |
Weight | 0.045 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download