PMB15-4
![](/fileadmin/_processed_/d/1/csm_SOM_BIL_ART_PMB15-4__SALL__AIN__V1_626979d8bd.png)
Distance plate
Series
Technical Data
A | 61 [mm] |
A1 | 15 [mm] |
B2 | 44 [mm] |
B3 | 22 [mm] |
Design | Adapter plate |
Installation Size | PMB15 |
G1 | 5.5 |
Weight | 0.083 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download