PLKE35-9
![](/fileadmin/_processed_/2/0/csm_SOM_BIL_ART_PLKE35-9__SALL__AIN__V1_d4ea8f702e.png)
Distance plate
Series
Technical Data
Weight | 0.39 [kg] |
A | 826 [mm] |
A1 | 24 [mm] |
A2 | 32.8 [mm] |
B1 | 688 [mm] |
B2 | 224 [mm] |
B3 | 24 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 9 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lke.prj&varset={BESTELLNUM=PLKE35-9},{ARTIKEL=PLKE35-9} |
Downloads
Download CAD data
Download