PLKE35-2
![](/fileadmin/_processed_/1/e/csm_SOM_BIL_ART_PLKE35-2__SALL__AIN__V1_ac7eaefca7.png)
Distance plate
Series
Technical Data
A | 82.6 [mm] |
A1 | 24 [mm] |
A2 | 32.8 [mm] |
B1 | 68.8 [mm] |
B2 | 22.4 [mm] |
B3 | 24 [mm] |
Design | Adapter plate |
Installation Size | PLKE35 |
Weight | 0.086 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download