PLKE35-11
![](/fileadmin/_processed_/6/2/csm_SOM_BIL_ART_PLKE35-11__SALL__AIN__V1_646ac58ebd.png)
Distance plate
Series
Technical Data
Weight | 0.078 [kg] |
A | 826 [mm] |
A1 | 24 [mm] |
A2 | 32.8 [mm] |
B1 | 688 [mm] |
B2 | 224 [mm] |
B3 | 24 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 11 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download