PLKE30-2
![](/fileadmin/_processed_/f/1/csm_SOM_BIL_ART_PLKE30-2__SALL__AIN__V1_535413792b.png)
Distance plate
Series
Technical Data
Weight | 0.06 [kg] |
A | 71 [mm] |
A1 | 22 [mm] |
A2 | 28.3 [mm] |
B1 | 568 [mm] |
B2 | 174 [mm] |
B3 | 22 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download