PLKE25-3
![](/fileadmin/_processed_/2/6/csm_SOM_BIL_ART_PLKE25-3__SALL__AIN__V1_2ecd54f86f.png)
Distance plate
Series
Technical Data
A | 64.5 [mm] |
A1 | 20 [mm] |
A2 | 25.8 [mm] |
B1 | 56.8 [mm] |
B2 | 18.4 [mm] |
B3 | 20 [mm] |
Design | Adapter plate |
Installation Size | PLKE25 |
Weight | 0.083 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download