PLKE15-5-5
![](/fileadmin/_processed_/7/1/csm_SOM_BIL_ART_PLKE15-5-5__SALL__AIN__V1_7ef14cedac.png)
Distance plate
Series
Technical Data
Weight | 0.025 [kg] |
A | 506 [mm] |
A1 | 15 [mm] |
A2 | 21.8 [mm] |
B1 | 446 [mm] |
B2 | 148 [mm] |
B3 | 15 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 55 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lke.prj&varset={BESTELLNUM=PLKE15-5-5},{ARTIKEL=PLKE15-5-5} |
Downloads
Download CAD data
Download