PLKE15-1-5
![](/fileadmin/_processed_/d/d/csm_SOM_BIL_ART_PLKE15-1-5__SALL__AIN__V1_5d94e845b0.png)
Distance plate
Series
Technical Data
A | 50.6 [mm] |
A1 | 15 [mm] |
A2 | 21.8 [mm] |
B1 | 44.6 [mm] |
B2 | 14.8 [mm] |
B3 | 15 [mm] |
Design | Adapter plate |
Installation Size | PLKE15 |
Weight | 0.026 [kg] |
T | 1.5 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download