PLK55-15
![](/fileadmin/_processed_/4/2/csm_SOM_BIL_ART_PLK55-15__SALL__AIN__V1_3bce50c28c.png)
Distance plate
Series
Technical Data
Weight | 0.63 [kg] |
A | 100 [mm] |
A1 | 30 [mm] |
B2 | 78 [mm] |
B3 | 9 [mm] |
B4 | 24 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 15 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download