PLK55-10
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 30 [mm] |
B2 | 78 [mm] |
B3 | 9 [mm] |
B4 | 24 [mm] |
Design | Distance plate |
Weight | 0.58 [kg] |
T | 10 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download