PLK45-3
![](/fileadmin/_processed_/9/0/csm_SOM_BIL_ART_PLK45-3__SALL__AIN__V1_b9e76a2d4e.png)
Distance plate
Series
Technical Data
A | 86 [mm] |
A1 | 26 [mm] |
B2 | 78 [mm] |
B3 | 11 [mm] |
B4 | 24 [mm] |
Design | Adapter plate |
Installation Size | PLK45 |
Weight | 0.15 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download