PLK35-9
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 24 [mm] |
B2 | 68.5 [mm] |
B3 | 7.5 [mm] |
B4 | 19.5 [mm] |
Design | Adapter plate |
Installation Size | PLK35 |
Weight | 0.32 [kg] |
T | 9 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download