PLK30-3
![](/fileadmin/_processed_/1/3/csm_SOM_BIL_ART_PLK30-3__SALL__AIN__V1_7f656b4b71.png)
Distance plate
Series
Technical Data
Weight | 0.088 [kg] |
A | 60 [mm] |
A1 | 22 [mm] |
B2 | 665 [mm] |
B3 | 8.5 [mm] |
B4 | 19.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download