PLK25-2
Distance plate
Series
Technical Data
A | 48 [mm] |
A1 | 20 [mm] |
B2 | 57 [mm] |
B3 | 8 [mm] |
B4 | 18 [mm] |
Design | Adapter plate |
Installation Size | PLK25 |
Weight | 0.04 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download