PLK20-3
![](/fileadmin/_processed_/a/e/csm_SOM_BIL_ART_PLK20-3__SALL__AIN__V1_ce156af7f2.png)
Distance plate
Series
Technical Data
A | 44 [mm] |
A1 | 20 [mm] |
B2 | 52 [mm] |
B3 | 7 [mm] |
B4 | 17 [mm] |
Design | Adapter plate |
Installation Size | PLK20 |
Weight | 0.051 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download